SLUUBT5C November 2018 – June 2021 BQ40Z80
For ease of evaluation testing, this command enables a lifetime SPEED UP mode where every 1 s in real time counts as 2 hours in FW time. When the lifetime SPEED UP mode is enabled, the ManufacturingStatus()[LT_TEST] = 1.
The SPEED UP mode will be disabled if this command is sent again when [LT_TEST] = 1, the MAC LifetimeDataReset() command is sent, the MAC SealDevice() command is sent, or the device is reset.