SLAU367P October 2012 – April 2020 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5962 , MSP430FR5964 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR5969-SP , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR5989-EP , MSP430FR59891 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941 , MSP430FR6005 , MSP430FR6007 , MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
To set the pulse rate to n pulses per frame, write the required pulse count n into MTIFPGKVAL.KVAL = n with proper password and request an update by setting MTIFPGCTL.PKUR = 1 with password. The update occurs at the last time slot of the current frame. MTIFPGCTL.PKUA may be polled after for 1 to verify an update of MTIFPGKVAL.
Table 23-3 shows a simple example to set the pulse rate.
| Order | LPM3 operation | LPM3.5 operation | Comment |
|---|---|---|---|
| 1 | Check if MTIFPGSR.PGUA = 0 | Check if MTIFPGSR.PGUA = 0 | Check if last request is complete |
| 2 | Write to MTIFPGKVAL(PGPW = 0x5A, KVAL = n) | Write to MTIFPGKVAL(PGPW = 0x5A, KVAL = n) | Set to n pulses |
| 3 | Write to MTIFPGCTL (PCPW = 0x5A, PGUR = 1) | Write to MTIFPGCTL (PCPW = 0x5A, PGUR = 1) | Request update of pulse generator |
| 4 | Enter LPM3 | Enter LPM3.5 | Optional, when required |