SLAU367P October 2012 – April 2020 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5962 , MSP430FR5964 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR5969-SP , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR5989-EP , MSP430FR59891 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941 , MSP430FR6005 , MSP430FR6007 , MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
Data Result Register Word_0 as Bit Reversed for 32-Bit CRCs
Data written to this register represents the seed for the CRC calculation. This register always reflects the latest signature of the values collected so far. This register can be accessed 8-bit wide and 16-bit wide.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CRC32RESRW0 | |||||||
| rw-1 | rw-1 | rw-1 | rw-1 | rw-1 | rw-1 | rw-1 | rw-1 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CRC32RESRW0 | |||||||
| rw-1 | rw-1 | rw-1 | rw-1 | rw-1 | rw-1 | rw-1 | rw-1 |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | CRC32RESRW0 | RW | FFh | CRC32 bit reverse initialization and result word0. This register holds the current CRC32 result (according to the CRC32-ISO3309 standard). The order of bits is reverse to the order of bits in the CRC32INIRESW1 register. |