SLAU367P October 2012 – April 2020 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5962 , MSP430FR5964 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR5969-SP , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR5989-EP , MSP430FR59891 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941 , MSP430FR6005 , MSP430FR6007 , MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
All 12 double-operand instructions have extended versions as listed in Table 4-13.
| Mnemonic | Operands | Operation | Status Bits(1) | |||
|---|---|---|---|---|---|---|
| V | N | Z | C | |||
| MOVX(.B,.A) | src,dst | src → dst | – | – | – | – |
| ADDX(.B,.A) | src,dst | src + dst → dst | * | * | * | * |
| ADDCX(.B,.A) | src,dst | src + dst + C → dst | * | * | * | * |
| SUBX(.B,.A) | src,dst | dst + .not.src + 1 → dst | * | * | * | * |
| SUBCX(.B,.A) | src,dst | dst + .not.src + C → dst | * | * | * | * |
| CMPX(.B,.A) | src,dst | dst – src | * | * | * | * |
| DADDX(.B,.A) | src,dst | src + dst + C → dst (decimal) | * | * | * | * |
| BITX(.B,.A) | src,dst | src .and. dst | 0 | * | * | Z |
| BICX(.B,.A) | src,dst | .not.src .and. dst → dst | – | – | – | – |
| BISX(.B,.A) | src,dst | src .or. dst → dst | – | – | – | – |
| XORX(.B,.A) | src,dst | src .xor. dst → dst | * | * | * | Z |
| ANDX(.B,.A) | src,dst | src .and. dst → dst | 0 | * | * | Z |
Figure 4-29 shows the possible addressing combinations for the extension word for Format I instructions.
Figure 4-29 Extended Format I Instruction Formats If the 20-bit address of a source or destination operand is located in memory, not in a CPU register, then 2 words are used for this operand (see Figure 4-30).
Figure 4-30 20-Bit Addresses in Memory