SLAU367P October 2012 – April 2020 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5962 , MSP430FR5964 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR5969-SP , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR5989-EP , MSP430FR59891 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941 , MSP430FR6005 , MSP430FR6007 , MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
Extended Scan Interface Interrupt Vector Register
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| ESIIV | |||||||
| r0 | r0 | r0 | r0 | r0 | r0 | r0 | r0 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ESIIV | |||||||
| r0 | r0 | r0 | r-0 | r-0 | r-0 | r-0 | r0 |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | ESIIV | R | 0h |
Extended Scan Interface interrupt vector value. The ESIIV register helps to easily find out the source of an Extended Scan Interface interrupt. By adding the ESIIV register content to the program counter (PC) the code execution is continued on one of the following instructions. This allows to realize a jump table that optimizes the detection of interrupt source. Writing to this register clears all pending Extended Scan Interface interrupt flags. 00h = No interrupt pending 02h = Interrupt Source: Rising edge of the ESISTOP(tsm) signal; Interrupt Flag: ESIIFG1; Interrupt Priority: Highest 04h = Interrupt Source: ESIOUT0 to ESIOUT3 conditions selected by ESIIFGSETx bits; Interrupt Flag: ESIIFG0 06h = Interrupt Source: ESIOUT4 to ESIOUT7 conditions selected by ESIIFGSET2x bits; Interrupt Flag: ESIIFG8 08h = Interrupt Source: ESICNT1 counter conditions selected with the ESITHR1 and ESITHR2 registers; Interrupt Flag: ESIIFG3 0Ah = Interrupt Source: PSM transitions to a state with a set Q7 bit; Interrupt Flag: ESIIFG6 0Ch = Interrupt Source: PSM transitions to a state with a set Q6 bit; Interrupt Flag: ESIIFG5 0Eh = Interrupt Source: ESICNT2 counter conditions selected with the ESIIS2x bits; Interrupt Flag: ESIIFG4 10h = Interrupt Source: ESICNT0 counter conditions selected with the ESIIS0x bits; Interrupt Flag: ESIIFG7 12h = Interrupt Source: Start of a TSM sequence; Interrupt Flag: ESIIFG2; Interrupt Priority: Lowest |