SLAU367P October 2012 – April 2020 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5962 , MSP430FR5964 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR5969-SP , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR5989-EP , MSP430FR59891 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941 , MSP430FR6005 , MSP430FR6007 , MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
ADC12_B Interrupt Flag 1 Register
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| ADC12IFG31 | ADC12IFG30 | ADC12IFG29 | ADC12IFG28 | ADC12IFG27 | ADC12IFG26 | ADC12IFG25 | ADC12IFG24 |
| rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ADC12IFG23 | ADC12IFG22 | ADC12IFG21 | ADC12IFG20 | ADC12IFG19 | ADC12IFG18 | ADC12IFG17 | ADC12IFG16 |
| rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | ADC12IFG31 | RW | 0h |
ADC12MEM31 interrupt flag. This bit is set when ADC12MEM31 is loaded with a conversion result. The ADC12IFG31 bit is reset if ADC12MEM31 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 14 | ADC12IFG30 | RW | 0h |
ADC12MEM30 interrupt flag. This bit is set when ADC12MEM30 is loaded with a conversion result. The ADC12IFG30 bit is reset if ADC12MEM30 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 13 | ADC12IFG29 | RW | 0h |
ADC12MEM29 interrupt flag. This bit is set when ADC12MEM29 is loaded with a conversion result. The ADC12IFG29 bit is reset if ADC12MEM29 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 12 | ADC12IFG28 | RW | 0h |
ADC12MEM28 interrupt flag. This bit is set when ADC12MEM28 is loaded with a conversion result. The ADC12IFG28 bit is reset if ADC12MEM28 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 11 | ADC12IFG27 | RW | 0h |
ADC12MEM27 interrupt flag. This bit is set when ADC12MEM27 is loaded with a conversion result. The ADC12IFG27 bit is reset if ADC12MEM27 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 10 | ADC12IFG26 | RW | 0h |
ADC12MEM26 interrupt flag. This bit is set when ADC12MEM26 is loaded with a conversion result. The ADC12IFG26 bit is reset if ADC12MEM26 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 9 | ADC12IFG25 | RW | 0h |
ADC12MEM25 interrupt flag. This bit is set when ADC12MEM25 is loaded with a conversion result. The ADC12IFG25 bit is reset if ADC12MEM25 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 8 | ADC12IFG24 | RW | 0h |
ADC12MEM24 interrupt flag. This bit is set when ADC12MEM24 is loaded with a conversion result. The ADC12IFG24 bit is reset if ADC12MEM24 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 7 | ADC12IFG23 | RW | 0h |
ADC12MEM23 interrupt flag. This bit is set when ADC12MEM23 is loaded with a conversion result. The ADC12IFG23 bit is reset if ADC12MEM23 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 6 | ADC12IFG22 | RW | 0h |
ADC12MEM22 interrupt flag. This bit is set when ADC12MEM22 is loaded with a conversion result. The ADC12IFG22 bit is reset if ADC12MEM22 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 5 | ADC12IFG21 | RW | 0h |
ADC12MEM21 interrupt flag. This bit is set when ADC12MEM21 is loaded with a conversion result. The ADC12IFG21 bit is reset if ADC12MEM21 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 4 | ADC12IFG20 | RW | 0h |
ADC12MEM20 interrupt flag. This bit is set when ADC12MEM20 is loaded with a conversion result. The ADC12IFG20 bit is reset if ADC12MEM20 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 3 | ADC12IFG19 | RW | 0h |
ADC12MEM19 interrupt flag. This bit is set when ADC12MEM19 is loaded with a conversion result. The ADC12IFG19 bit is reset if ADC12MEM19 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 2 | ADC12IFG18 | RW | 0h |
ADC12MEM18 interrupt flag. This bit is set when ADC12MEM18 is loaded with a conversion result. The ADC12IFG18 bit is reset if ADC12MEM18 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 1 | ADC12IFG17 | RW | 0h |
ADC12MEM17 interrupt flag. This bit is set when ADC12MEM17 is loaded with a conversion result. The ADC12IFG17 bit is reset if ADC12MEM17 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 0 | ADC12IFG16 | RW | 0h |
ADC12MEM16 interrupt flag. This bit is set when ADC12MEM16 is loaded with a conversion result. The ADC12IFG16 bit is reset if ADC12MEM16 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |