SLAU367P October 2012 – April 2020 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5962 , MSP430FR5964 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR5969-SP , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR5989-EP , MSP430FR59891 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941 , MSP430FR6005 , MSP430FR6007 , MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
SDHS filter output can be configured as offset binary format (SDHSCTL0.DFMSEL = 1) or 2s complement format (SDHSCTL0.DFMSEL = 0 ). The output values range is between 0 to FS when offset binary format is selected, between –fs/2 and +fs/2 when 2s complement format is selected. See Table 22-1 for the data range based on the configuration of SDHSCTL0.DFMSEL, SDHSCTL0.DALGN, and SDHSCTL0.OBR bits.
| Format (SDHSCTL0.DFMSEL Bit) | Alignment (SDHSCTL0.DALGN Bit) | Analog Input | Data Output (SDHSCTL0.OBR = 0): 12 Bit | Data Output (SDHSCTL0.OBR = 1): 13 Bit | Data Output (SDHSCTL0.OBR = 2): 14 Bit |
|---|---|---|---|---|---|
|
2s Complement (0) |
Right Aligned (0) |
+fs/2 | 0x7FF | 0xFFF | 0x1FFF |
| 0 | 0 | 0 | 0 | ||
| –fs/2 | 0x800 | 0x1000 | 0x2000 | ||
| Offset Binary (1) | Right Aligned (0) | +fs/2 | 0xFFF | 0x1FFF | 0x3FFF |
| 0 | 0x800 | 0x1000 | 0x2000 | ||
| –fs/2 | 0 | 0 | 0 |
The effective number of bits in the output data format is determined by SDHSCTL0.OBR and SDHSCTL0.SHIFT bits. Figure 22-13 shows bits selection from the filter output to the SDHSDT register with left alignment mode (SDHSCTL0.DALGN = 0). Figure 22-14 shows bits selection from the filter output to the SDHSDT register with right alignment mode (SDHSCTL0.DALGN = 1). Increasing the SDHSCTL0.SHIFT value is equivalent of multiplying the output data by 2 at every shift. Take care when using SDHSCTL0.SHIFT bits and ensure that signal overflow never happens after shifting.
Figure 22-13 Bits Selection From Filter to the Data Register (SDHSCTL0.DALGN = 0)
Figure 22-14 Bits Selection From Filter to the Data Register (SDHSCTL0.DALGN = 1)