SLAU367P October 2012 – April 2020 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5962 , MSP430FR5964 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR5969-SP , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR5989-EP , MSP430FR59891 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941 , MSP430FR6005 , MSP430FR6007 , MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
The HSPLLUSSXTLCTL.OSCSTATE bit is set after the predefined cycle count has been reached after the oscillator is enabled. This bit can be used to check whether the oscillator has started. The power-up sequence of the USS module is fully controlled by the PSQ (see Section 19). However, the oscillator must be enabled and stable before powering up the USS module. The application must turn on the USSXT oscillator (HSPLLUSSXTLCTL.OSCEN = 1) and wait until the oscillator output is available (HSPLLUSSXTLCTL.OSCSTATE = 1) before powering up the USS module. The OSCSTATE bit indicates sufficient signal strength, not signal quality of the oscillator output.
CAUTION
The application must turn on the USSXT oscillator (HSPLLUSSXTLCTL.OSCEN = 1) and wait for a sufficient time to let the oscillator start (this depends on the crystal and resonator characteristics) before powering up the USS module (see Section 20.4.1). The USSXT oscillator is not controlled by the PSQ. The PSQ assumes that the oscillator output is already available (see Section 20).