SLAU367P October 2012 – April 2020 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5962 , MSP430FR5964 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR5969-SP , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR5989-EP , MSP430FR59891 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941 , MSP430FR6005 , MSP430FR6007 , MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
| * INCX.A | Increment destination address-word | ||
| * INCX.[W] | Increment destination word | ||
| * INCX.B | Increment destination byte | ||
| Syntax | INCX.A dst | ||
| INCX dst or INCX.W dst | |||
| INCX.B dst | |||
| Operation | dst + 1 → dst | ||
| Emulation | ADDX.A #1,dst | ||
| ADDX #1,dst | |||
| ADDX.B #1,dst | |||
| Description | The destination operand is incremented by 1. The original contents are lost. | ||
| Status Bits | N: | Set if result is negative, reset if positive | |
| Z: | .A: Set if dst contained 0FFFFFh, reset otherwise | ||
| .W: Set if dst contained 0FFFFh, reset otherwise | |||
| .B: Set if dst contained 0FFh, reset otherwise | |||
| C: | .A: Set if dst contained 0FFFFFh, reset otherwise | ||
| .W: Set if dst contained 0FFFFh, reset otherwise | |||
| .B: Set if dst contained 0FFh, reset otherwise | |||
| V: | .A: Set if dst contained 07FFFh, reset otherwise | ||
| .W: Set if dst contained 07FFFh, reset otherwise | |||
| .B: Set if dst contained 07Fh, reset otherwise | |||
| Mode Bits | OSCOFF, CPUOFF, and GIE are not affected. | ||
| Example | RAM address-wordTONI is incremented by 1. | ||
INCX.A TONI ; Increment TONI (20-bits)