SBAK043 April 2026 DAC39RF10-SP , DAC39RFS10-SP
Event rates were calculated for LEO (ISS) and GEO environments by combining CREME96 orbital integral flux estimations and simplified SEE cross sections according to methods described in Heavy Ion Orbital Environment Single-Event Effects Estimations. A minimum shielding configuration of 100mils (2.54mm) of aluminum, and worst-week solar activity (this is similar to a 99% upper bound for the environment) is assumed. Using the 95% upper bounds, the event rates for SEUs are shown in Table 8-2.
| Orbit Type | Onset LET (MeV·cm2/mg) | σ SAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (YEARS) |
|---|---|---|---|---|---|
| LEO (ISS) | 1.0000 | 5.00E-05 | 1.28E-06 | 5.33E+01 | 2.14E+03 |
| GEO | 1.05E-05 | 4.36E+02 | 2.62E+02 |