SBAK043 April   2026 DAC39RF10-SP , DAC39RFS10-SP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Introduction
  5. 2Single-Event Effects
  6. 3Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Test Setup and Procedures
  9. 6Single-Event Latch-Up (SEL) Results
  10. 7Single-Event Functional Interrupt (SEFI) Results
    1. 7.1 Converter Performance and Digital (DUC + JESD204C Link) Hardness
    2. 7.2 Configuration Register Hardness
    3. 7.3 SPI Programming During Irradiation
  11. 8SEU Results
    1. 8.1 JESD204C Link Monitoring Results
    2. 8.2 Digital Up-Converter and NCO Upset Recovery
    3. 8.3 Estimating Upset Rates in Unprotected Data Paths
    4. 8.4 Event Rate Calculations
    5. 8.5 Summary of Radiation Hardness
  12. 9References
  13.   A Appendix: Recommendations for Hi-Rel Systems
    1.     A.1 Summary of Rad-Hard Design Features
    2.     A.2 SPI Programming
    3.     A.3 JESD204C Reliability
    4.     A.4 Equalizer Usage in Radiation Environments
    5.     A.5 NCO Reliability
    6.     A.6 NCO Frequency and Phase Correction (Strategy #1)
    7.     A.7 NCO Frequency Correction (Strategy #2)
    8.     A.8 NCO Self-Sync/Self-Coherent Mode (Strategy #3)

Estimating Upset Rates in Unprotected Data Paths

To estimate the upset rate of the DAC39RF10-SP, we again performed tests with the NCOs running without employing any hi-rel mitigation strategies. The goal was to understand and quantify how often the unprotected, high-speed circuitry saw an upset (as noted previously, these events were undetectable with hi-rel mitigation strategies employed). If the scope trigger was lost on the output tones being monitored, we recorded the fluence at which this event occurred and then used this data to estimate the device cross section.

To reemphasize, the hardened configuration registers do not experience upset conditions. Also, single events in the analog (for example, in the clocking path or analog DAC cores) flushed out of the data path in a few clock cycles.

 SEU Cross Section of the
                    DAC39RF10-SP Unprotected Data Path Upset Rate Figure 8-2 SEU Cross Section of the DAC39RF10-SP Unprotected Data Path Upset Rate
Table 8-1 SEU Cross Section Weibull Parameters
A Lo W s
4.00E-05 1 141 2.00E+00