SBAK043 April 2026 DAC39RF10-SP , DAC39RFS10-SP
This strategy uses an internal counter to continuously self-synchronize the NCOs and also configures all four NCOs to share a common phase reference counter. This protects the frequency of all NCOs and protects the phase difference between all NCOs (by sharing a common reference). In DDS mode, it also protects the amplitude setting of each NCO. This mode is appropriate for a multi-DUC, phased-array system utilizing a single DAC39RF10-SP part. It is also appropriate for applications that use the DAC to generate tones and do not want to provide a SYSREF signal. It can also be used in DDS mode applications, specifically ones that use multiple NCOs to cancel out harmonics in the DAC or external amplifier (where phase coherency between NCOs must be maintained).