SBAK043 April 2026 DAC39RF10-SP , DAC39RFS10-SP
For SEL testing, the DAC39RF10-SP is biased to the datasheet maximum recommended supply voltages (+5% of the nominal values): VEE = -1.89V; VAx18 = VDD18 = 1.89V; VAx10 = VDD10 = 1.05V (the nominal supply voltages are VEE = -1.8V; VAx18 = VDD18 = 1.8V; VAx10 = VDD10 = 1.0V), and the die is heated externally to a junction temperature of >125°C. The die temperature was monitored using the on-die temperature sensor.
We also checked for SEL marginality on the DAC39RF10-SP using supply voltages set to +10% of the nominal voltages: VEE = -1.21V; VAx18 = VDD18 = 2.1V; VAx10 = VDD10 = 1.21V.
The species used for the SEL testing were gold (197Au) ions and an angle of 45° to achieve an LETEFF of >120 MeV·cm2/mg. Ion flux target was set to 105 ions/cm2·s and we ran to a fluence of 107 ions/cm2. The SEL run is typically repeated to achieve a total fluence of 2e7 ions/cm2 per DUT. No SEL events were observed during any beam runs across four different DUTs, indicating that the DAC39RF10-SP is SEL-free. Table 6-1 shows the SEL run conditions.
| Test ID | DUT # | Supply Rails | Tj (℃) | Beam Ion | Angle (°) | LETEFF (MeV-cm2/mg) | Flux (ions·cm2/s) | Fluence (ions·cm2) | SEL Observed? | Device cfg |
|---|---|---|---|---|---|---|---|---|---|---|
| 2022.06.02-06 | 2264 | +5% | 130 | Au | 45 | 121 | 1.00 × 105 | 1.00 × 107 | No | JMODE3 |
| 2022.06.02-11 | 2264 | +10% | 140 | Au | 45 | 121 | 1.00 × 105 | 1.00 × 107 | No | JMODE3 |
| 2022.06.02-13 | 2269 | +5% | 136 | Au | 45 | 121 | 1.00 × 105 | 1.00 × 107 | No | JMODE3 |
| 2022.06.02-16 | 2269 | +10% | 143 | Au | 45 | 121 | 1.00 × 105 | 1.00 × 107 | No | JMODE3 |
| 2023.09.12-01 | 2301 | 0% | 109 | Au | 45 | 121 | 1.00 × 105 | 1.00 × 107 | No | JMODE3 |
| 2023.09.12-02 | 2301 | +5% | 121 | Au | 45 | 121 | 1.00 × 105 | 2.00 × 107 | No | JMODE3 |
| 2023.09.12-03 | 2301 | +10% | 131 | Au | 45 | 121 | 1.00 × 105 | 2.00 × 107 | No | JMODE3 |
| 2023.09.12-04 | 2303 | +5% | 122 | Au | 45 | 121 | 1.00 × 105 | 2.00 × 107 | No | JMODE3 |
| 2023.09.12-05 | 2303 | +10% | 134 | Au | 45 | 121 | 1.00 × 105 | 2.00 × 107 | No | JMODE3 |
Figure 6-1 DAC39RF10-SP Current During SEL Run 2023.09.12-03