SBAK043 April 2026 DAC39RF10-SP , DAC39RFS10-SP
The SPI interface and register set are implemented with upset-immune logic. The state of writable SPI registers will not be altered by radiation. The Fast-Reconfiguration interface is not upset-immune and should not be enabled in radiation environments.