ZHCSGJ3D July 2015 – February 2019 TPS65917-Q1
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
When the bus is idle, the SDA and SCL lines are pulled high by the pullup devices.
The master generates a START condition followed by a valid serial byte containing the HS master code, 00001XXX. This transmission is made in F/S mode at no more than 400 kbps. No device is allowed to acknowledge the HS master code, but all devices must recognize it and switch the internal setting to support 3.4-Mbps operation.
The master then generates a REPEATED START condition (a REPEATED START condition has the same timing as the START condition). After the REPEATED START condition, the protocol is the same as F/S mode, except that transmission speeds up to 3.4 Mbps are allowed. A STOP condition ends the HS mode and switches all the internal settings of the slave devices to support F/S mode. Instead of using a STOP condition, REPEATED START conditions are used to secure the bus in HS mode.
Attempting to read data from register addresses not listed in this section results in a read out of 0xFF.
Figure 5-17 START and STOP Conditions
Figure 5-18 Bit Transfer on the Serial Interface
Figure 5-19 Acknowledge on the I2C Bus
Figure 5-20 Bus Protocol