ZHCSGJ3D July 2015 – February 2019 TPS65917-Q1
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The user can request an asynchronous conversion. This conversion is not critical for start-of-conversion positioning.
The user must select the channel to be converted through the software and then request the conversion through the GPADC_SW_SELECT register. An GPADC_EOC_SW interrupt is generated when the conversion result is ready, and the result is stored in the GPADC_SW_CONV0_LSB and
GPADC_SW_CONV0_MSB registers.
CAUTION
A defect in the digital controller of TPS65917-Q1 device may cause an unreliable result from the first asynchronous conversion request after the device exit from a warm reset. Texas Instruments recommends that user rely on subsequent requests to obtain accurate result from the asynchronous conversion after a device warm reset.
For detailed information regarding this issue, see Guide to Using the GPADC in TPS65903x and TPS6591x DevicesSLIA087.