ZHCSGJ3D July 2015 – February 2019 TPS65917-Q1
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The LDO1 and LDO2 regulators have bypass capability to connect the input voltage to the output. This ability is useful, for example, as an input-output (I/O) supply of an SD card and preregulated with a 2.7 to 3.3 V supply. This ability allows switching between 1.8 V (normal LDO mode) and the preregulated supply (bypass mode).