ZHCSGJ3D July 2015 – February 2019 TPS65917-Q1
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Turn-on time | Active or
sleep with VANA ON and RC15MHZ_ON_IN_SLEEP = 1 or sleep with GPADC_FORCE = 1 |
0 | μs | |||
| Sleep or OFF | 794 | |||||
| Sleep with VANA enabled | 282 | |||||
| Conversion time | 1 channel, EXTEND_DELAY = 0 | 113 | μs | |||
| 1 channel, EXTEND_DELAY = 1 | 563 | |||||
| 2 channels | 223 | |||||
NOTE:
S = Start; Sr = Repeated start; P = Stop