ZHCSGJ3D July 2015 – February 2019 TPS65917-Q1
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| f(SCL) | SCL clock frequency | Standard mode | 100 | kHz | |
| Fast mode | 400 | kHz | |||
| High-speed mode (write operation), CB – 100 pF max | 3.4 | MHz | |||
| High-speed mode (read operation), CB – 100 pF max | 3.4 | MHz | |||
| High-speed mode (write operation), CB – 400 pF max | 1.7 | MHz | |||
| High-speed mode (read operation), CB – 400 pF max | 1.7 | MHz | |||
| tBUF | Bus free time between a stop (P) and start (S) condition | Standard mode | 4.7 | μs | |
| Fast mode | 1.3 | μs | |||
| tHD(STA) | Hold time (Repeated) start
condition |
Standard mode | 4 | μs | |
| Fast mode | 600 | ns | |||
| High-speed mode | 160 | ns | |||
| tLOW | Low period of the SCL clock | Standard mode | 4.7 | μs | |
| Fast mode | 1.3 | μs | |||
| High-speed mode, CB – 100 pF max | 160 | ns | |||
| High-speed mode, CB – 400 pF max | 320 | ns | |||
| tHIGH | High period of the SCL clock | Standard mode | 4 | μs | |
| Fast mode | 600 | ns | |||
| High-speed mode, CB – 100 pF max | 60 | ns | |||
| High-speed mode, CB – 400 pF max | 120 | ns | |||
| tSU(STA) | Setup time for a repeated start (Sr) condition | Standard mode | 4.7 | μs | |
| Fast mode | 600 | ns | |||
| High-speed mode | 160 | ns | |||
| tSU(DAT) | Data setup time | Standard mode | 250 | ns | |
| Fast mode | 100 | ns | |||
| High-speed mode | 10 | ns | |||
| tHD(DAT) | Data hold time | Standard mode | 0 | 3.45 | μs |
| Fast mode | 0 | 0.9 | μs | ||
| High-speed mode, CB – 100 pF max | 0 | 70 | ns | ||
| High-speed mode, CB – 400 pF max | 0 | 150 | ns | ||
| tRCL | Rise time of the SCL signal | Standard mode | 20 + 0.1 CB | 1000 | ns |
| Fast mode | 20 + 0.1 CB | 300 | ns | ||
| High-speed mode, CB – 100 pF max | 10 | 40 | ns | ||
| High-speed mode, CB – 400 pF max | 20 | 80 | ns | ||
| tRCL1 | Rise time of the SCL signal after a Repeated Start condition and after an acknowledge bit | Standard mode | 20 + 0.1 CB | 1000 | ns |
| Fast mode | 20 + 0.1 CB | 300 | ns | ||
| High-speed mode, CB – 100 pF max | 10 | 80 | ns | ||
| High-speed mode, CB – 400 pF max | 20 | 160 | ns | ||
| tFCL | Fall time of the SCL signal | Standard mode | 20 + 0.1 CB | 300 | ns |
| Fast mode | 20 + 0.1 CB | 300 | ns | ||
| High-speed mode, CB – 100 pF max | 10 | 40 | ns | ||
| High-speed mode, CB – 400 pF max | 20 | 80 | ns | ||
| tRDA | Rise time of the SDA signal | Standard mode | 20 + 0.1 CB | 1000 | ns |
| Fast mode | 20 + 0.1 CB | 300 | ns | ||
| High-speed mode, CB – 100 pF max | 10 | 80 | ns | ||
| High-speed mode, CB – 400 pF max | 20 | 160 | ns | ||
| tFDA | Fall time of the SDA signal | Standard mode | 20 + 0.1 CB | 300 | ns |
| Fast mode | 20 + 0.1 CB | 300 | ns | ||
| High-speed mode, CB – 100 pF max | 10 | 80 | ns | ||
| High-speed mode, CB – 400 pF max | 20 | 160 | ns | ||
| tSU(STO) | Setup time for a stop condition | Standard mode | 4 | μs | |
| Fast mode | 600 | ns | |||
| High-speed mode | 160 | ns | |||