ZHCSGJ3D July 2015 – February 2019 TPS65917-Q1
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The TPS65917-Q1 standard I2C 7-bit slave device address is set to 010010xx (binary) where the two least-significant bits are used for page selection.
The device is organized in five internal pages of 256 bytes (registers) as follows:
The device address for the DVS I2C interface is set to 0x12.
If one of the addresses conflicts with another device I2C address, remapping each address to a fixed alternative address is possible as listed in Table 5-13. The I2C for DVS is fixed because it is a dedicated interface.
| REGISTER | BIT | PAGE | ADDRESSES |
|---|---|---|---|
| I2C_SPI | ID_I2C1[0] | Power registers | ID_I2C1[0] = 0: 0x48 |
| ID_I2C1[0] = 1: 0x58 | |||
| ID_I2C1[1] | Interfaces and auxiliaries | ID_I2C1[1] = 0: 0x49 | |
| ID_I2C1[1] = 1: 0x59 | |||
| ID_I2C1[2] | Trimming and test | ID_I2C1[2] = 0: 0x4A | |
| ID_I2C1[2] = 1: 0x5A | |||
| ID_I2C1[3] | OTP | ID_I2C1[3] = 0: 0x4B | |
| ID_I2C1[3] = 1: 0x5B | |||
| ID_IDC2 | DVS | ID_I2C2 = 0: 0x12 |