ZHCSGJ3D July 2015 – February 2019 TPS65917-Q1
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 32-kHz RC OSCILLATOR | ||||||
| Output frequency low-level output voltage | 32768 | Hz | ||||
| Output frequency accuracy | After trimming at 27°C | –10% | 0% | 10% | ||
| Cycle jitter (RMS) | 10% | |||||
| Output duty cycle | 40% | 50% | 60% | |||
| Settling time | 150 | μs | ||||
| SYNCCLKOUT OUTPUT BUFFER | ||||||
| Rise and fall time | CL = 35 pF, 10% to 90% | 5 | 20 | 100 | ns | |
| Duty cycle | Logic output signal | 40% | 50% | 60% | ||