ZHCSGJ3D July 2015 – February 2019 TPS65917-Q1
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
All SMPS inputs require an input decoupling capacitor to minimize input ripple voltage. Using a 10-V, 4.7-µF capacitor for each SMPS is recommended. Depending on the input voltage of the SMPS, a 6.3-V or 10-V capacitor can be used. See Table 6-2 for the specific part number of the recommended input capacitor.
For optimal performance, the input capacitors should be placed as close to the SMPS input pins as possible. See the Section 6.3.1 section for more information about component placement.