ZHCSGJ3D July 2015 – February 2019 TPS65917-Q1
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| Input filtering capacitance (C18, C19) | Connected from LDOx_IN to GND
Shared input tank capacitance (depending on platform requirements) |
0.6 | 2.2 | µF | ||||
| Output filtering capacitance (C20, C21, C22, C23, C24)(2) | Connected from LDOx_OUT to GND | 0.6 | 2.2 | 2.7 | µF | |||
| CESR | Filtering capacitor ESR | < 100 kHz | 20 | 100 | 600 | mΩ | ||
| 1 to 10 MHz | 1 | 10 | 20 | |||||
| VIN(LDOx) | Input voltage | LDO1, LDO2 from LDO12_IN, Normal Mode | 0.9 V ≤ VOUT < 2.2 V | 1.2 | VCCA | V | ||
| 2.2 V ≤ VOUT ≤ 3.3 V | 1.2 | 5.25 | ||||||
| LDO1, LDO2 from LDO12_IN, Bypass Mode | VOUT = VIN | 1.2 | 3.6 | |||||
| LDO3, LDO4, LDO5 from LDO3_IN, LDO4_IN and LDO5_IN | 0.9 V ≤ VOUT < 2.2 V | 1.75 | VCCA | |||||
| 2.2 V ≤ VOUT ≤ 3.3 V | 1.75 | 5.25 | ||||||
| VOUT(LDOx) | LDO output voltage programmable(1) (except LDOVRTC and LDOVANA) | Range | 0.9 | 3.3 | V | |||
| Step size | 50 | mV | ||||||
| TDCOV(LDOx) | Total DC output voltage accuracy, including voltage references, DC load and line regulations, process and temperature | All LDOs except LDOVANA and LDOVRTC
VIN(LDOx) ≥ 2.5 V |
0.99 × VOUT(LDOx) – 0.014 | 1.006 × VOUT(LDOx) + 0.014 | V | |||
| All LDOs except LDOVANA and LDOVRTC
VIN(LDOx) < 2.5 V and VOUT(LDOx) < 1.5 V |
0.99 × VOUT(LDOx) – 0.014 | 1.006 × VOUT(LDOx) + 0.014 | ||||||
| TDCOV(LDOx) | Total DC output voltage accuracy, including voltage references, DC load and line regulations, process and temperature | LDOVRTC_OUT | –40°C ≤ TA ≤ 85°C | 1.726 | 1.8 | 1.85 | V | |
| 85°C <TA ≤ 105°C | 1.726 | 1.8 | 1.85 | |||||
| TDCOV(LDOx) | Total DC output voltage accuracy, including voltage references, DC load and line regulations, process and temperature | LDOVANA_OUT | –40°C ≤ TA ≤ 85°C | 2.002 | 2.093 | 2.14 | V | |
| 85°C <TA ≤ 105°C | 2.002 | 2.093 | 2.14 | |||||
| DV(LDOx) | Dropout voltage
DV(LDOx)= VIN – VOUT where VOUT = VOUTnom – 2% |
LDO1, LDO2: IOUT = IOUTmax | 150 | mV | ||||
| LDO3, LDO4: IOUT = IOUTmax | 290 | |||||||
| LDO5: IOUT = 50 mA | 150 | |||||||
| LDO5: IOUT = IOUTmax (not low-noise performance) | 290 | |||||||
| IOUT(LDOx) | Output current | LDO1, LDO2 | 300 | mA | ||||
| LDO3, LDO4 | 200 | |||||||
| LDO5 | 100 | |||||||
| IOUT(LDOx) | Output current, internal LDOs | LDOVANA in Active Mode | 10 | mA | ||||
| IOUT(LDOx) | Output current, internal LDOs | LDOVRTC in Active Mode | 25 | mA | ||||
| ISHORT(LDOx) | LDO current limitation | LDO1, LDO2 | 380 | 600 | 1800 | mA | ||
| LDO3, LDO4 | 340 | 650 | 1300 | |||||
| LDO5 | 135 | 325 | 740 | |||||
| LDO inrush current | LDO1, LDO2 | 500 | mA | |||||
| DCLDR | DC load regulation, ΔVOUT | IOUT = 0 to IOUTmax at pin, LDO1, LDO2 | –40°C ≤ TA ≤ 85°C | 4 | 16 | mV | ||
| 85°C <TA ≤ 105°C | 4 | 16 | ||||||
| IOUT = 0 to IOUTmax at pin, all other LDOs | –40°C ≤ TA ≤ 85°C | 4 | 14 | |||||
| 85°C <TA ≤ 105°C | 4 | 14 | ||||||
| DCLNR | DC line regulation, ΔVOUT / VOUT | VIN = VINmin to VINmax, IOUT = IOUTmax | –40°C ≤ TA ≤ 85°C | 0.1% | 0.2% | |||
| 85°C <TA ≤ 105°C | 0.1% | 0.2% | ||||||
| VSYS = VSYSmin to VSYSmax, IOUT = IOUTmax. VINconstant (LDO preregulated), VOUT ≤ 2.2 V | –40°C ≤ TA ≤ 85°C | 0.3% | 0.75% | |||||
| 85°C <TA ≤ 105°C | 0.3% | 0.75% | ||||||
| RDIS | Pulldown discharge resistance at LDO output, except LDOVRTC | Off mode, pulldown enabled and LDO disabled. Applies to bypass mode also. | 30 | 125 | Ω | |||
| Power supply ripple rejection (PSRR), LDO1, LDO2 | f = 217 Hz, IOUT = IOUTmax | 55 | 90 | dB | ||||
| f = 50 kHz, IOUT = IOUTmax | 35 | 45 | ||||||
| f = 1 MHz, IOUT = IOUTmax | 25 | 35 | ||||||
| Power supply ripple rejection (PSRR), LDO3, LDO4 | f = 217 Hz, IOUT = IOUTmax | 55 | 90 | |||||
| f = 50 kHz, IOUT = IOUTmax | 25 | 45 | ||||||
| f = 1 MHz, IOUT = IOUTmax | 20 | 35 | ||||||
| Power supply ripple rejection (PSRR), LDO5 | f = 217 Hz, IOUT = IOUTmax | 55 | 90 | |||||
| f = 50 kHz, IOUT = IOUTmax | 25 | 45 | ||||||
| f = 1 MHz, IOUT = IOUTmax | 25 | 35 | ||||||
| IQoff | Quiescent current – off mode | For all LDOs, VCCA = VIN(LDOx) = 3.8 V, TA = 27°C | 0.1 | 0.4 | µA | |||
| For all LDOs, VCCA = VIN(LDOx) = 3.8 V, TA = 85°C | 0.2 | 1.3 | ||||||
| For all LDOs, VCCA = VIN(LDOx) = 3.8 V, TA = 105°C | 0.2 | 1.3 | ||||||
| IQon(LDO) | Quiescent current – LDO on mode | ILOAD = 0 mA (LDO1, LDO2),
VIN(LDOx) > VOUT(LDOx) + DV(LDOx) |
–40°C ≤ TA ≤ 85°C | 46 | 70 | µA | ||
| 85°C <TA ≤ 105°C | 46 | 70 | ||||||
| ILOAD = 0 mA (LDO3, LDO4),
VIN(LDOx) > VOUT(LDOx) + DV(LDOx) |
–40°C ≤ TA ≤ 85°C | 36 | 47 | |||||
| 85°C <TA ≤ 105°C | 36 | 47 | ||||||
| ILOAD = 0 mA (LDO5) ,
VOUT ≤ 1.8 V, VIN(LDOx) > VOUT(LDOx) + DV(LDOx) |
–40°C ≤ TA ≤ 85°C | 140 | 190 | |||||
| 85°C <TA ≤ 105°C | 140 | 190 | ||||||
| ILOAD = 0 mA (LDO5) ,
VOUT > 1.8 V, VIN(LDOx) > VOUT(LDOx) + DV(LDOx) |
–40°C ≤ TA ≤ 85°C | 180 | 210 | |||||
| 85°C <TA ≤ 105°C | 180 | 210 | ||||||
| αQ | Quiescent current coefficient
LDO on mode, IQout = IQon + αQ × IOUT |
IOUT < 100 µA | 4% | |||||
| 100 µA ≤ IOUT < 1 mA | 2% | |||||||
| IOUT ≥ 1 mA | 1% | |||||||
| TLDR | Transient load regulation, ΔVOUT | On mode, IOUT = 10 mA to IOUTmax / 2, TR = TF = 1 µs. All LDOs except LDO5 | –25 | 25 | mV | |||
| On mode, IOUT = 1 mA to IOUTmax / 2, TR = TF = 1 µs. LDO5 | –25 | 25 | ||||||
| On mode, IOUT = 100 µA to IOUTmax / 2, TR = TF = 1 µs | –50 | 33 | ||||||
| TLNR | Transient line regulation,
ΔVOUT / VOUT |
VIN step = 600 mVpp, TR = TF = 10 µs | 0.25% | 0.5% | ||||
| VSYS step = 600 mVpp, TR = TF = 10 µs. VINconstant (LDO preregulated), VOUT ≤ 2.2 V | 0.8% | 1.6% | ||||||
| Noise (except LDO5) | 100 Hz < f ≤ 10 kHz | 5000 | 8000 | nV/√Hz | ||||
| 10 kHz < f ≤ 100 kHz | 1250 | 2500 | ||||||
| 100 kHz < f ≤ 1 MHz | 150 | 300 | ||||||
| f > 1 MHz | 250 | 500 | ||||||
| Noise (LDO5) | 100 Hz < f ≤ 5 kHz, IOUT = 50 mA , VOUT ≤ 1.8 V | 400 | 500 | nV/√Hz | ||||
| 5 kHz < f ≤ 400 kHz, IOUT = 50 mA , VOUT ≤ 1.8 V | 62 | 125 | ||||||
| 400 kHz < f ≤ 10 MHz, IOUT = 50 mA , VOUT ≤ 1.8 V | 25 | 50 | ||||||
| Ripple | LDO1, LDO2, ripple at 32 kHz (from the internal charge pump of 300 mA LDO) | 5 | mVPP | |||||
| LDO BYPASS MODE LDO1, LDO2 | ||||||||
| Bypass resistance of 300 mA LDO | 2.9 V ≤ VIN ≤ 3.3 V, VSYS ≥ 3.4 V, IOUT = 250 mA, programmed to BYPASS | 0.22 | Ω | |||||
| Bypass resistance of 300 mA LDO | 1.75 V ≤ VIN ≤ 1.9 V, IOUT = 75 mA , programmed to BYPASS | 0.24 | Ω | |||||
| Bypass resistance of 300 mA LDO | 1.75 V ≤ VIN ≤ 1.9 V, IOUT = 200 mA , programmed to BYPASS | 0.24 | Ω | |||||
| Bypass mode inrush current | Maximum 50 µF load connected to LDOx_OUT | 1100 | mA | |||||
| IQon(bypass) | Quiescent current – bypass mode | 60 | µA | |||||
| Slew-rate | 60 | mV/µs | ||||||