ZHCSIP5 August 2018 PGA305
PRODUCTION DATA.
The write operation on the one-wire interface is fairly straightforward. The command field specifies the write operation, where the subsequent data bytes are to be stored in the slave, and how many data fields are going to be sent. Additional command instructions can be sent in the first few data fields if necessary. The write operation is shown in Figure 14.