ZHCSIP5 August 2018 PGA305
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Sigma-delta modulator frequency | 1 | MHz | ||||
ADC voltage input range | –2.5 | 2.5 | V | |||
Number of bits | 24 | bits | ||||
ADC 2s complement code for –2.5-V differential input | 2s complement | 800000hex | LSB | |||
ADC 2s complement code for 0-V differential input | 000000hex | LSB | ||||
ADC 2s complement code for 2.5-V differential input | 7FFFFFhex | LSB | ||||
INL | Integral nonlinearity | ±0.5 | LSB |