ZHCSIP5 August 2018 PGA305
PRODUCTION DATA.
PGA305 device includes an internal temperature sensor whose voltage output is digitized by the T ADC and made available to the microprocessor. This digitized value is used to implement temperature compensation algorithms in software. Note that the voltage generated by the internal temperature sensor is proportional to the junction temperature.
Figure 4 shows the internal temperature sensor AFE.