ZHCSIP5 August 2018 PGA305
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
tSTASU | START condition set-up time | 500 | ns | ||
tSTAHD | START condition hold time | 500 | ns | ||
tLOW | SCL low time | 1.25 | µs | ||
tHIGH | SCL high time | 1.25 | µs | ||
tRISE | SCL and SDA rise time | 7 | ns | ||
tFALL | SCL and SDA fall time | 7 | ns | ||
tDATSU | Data setup time | 500 | ns | ||
tDATHD | Data hold time | 500 | ns | ||
tSTOSU | STOP condition set-up time | 500 | ns |