ZHCSIP5 August 2018 PGA305
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|
UNUSED | UNUSED | UNUSED | UNUSED | UNUSED | VBRDG_
CTRL[1] |
VBRDG_
CTRL[0] |
BRDG_EN |
RW | RW | ||||||
0 | 0 |
Register | Bit | Description | ||
---|---|---|---|---|
BRDG_CTRL | 0: BRDG_EN | 0: Bridge Voltage Disabled
1: Bridge Voltage Enabled |
||
1: VBRDG_CTRL[0]
2: VBRDG_CTRL[1] |
VBRDG_CTRL[1] | VBRDG_CTRL[0] | Bridge Supply Voltage | |
0 | 0 | 2.5V | ||
0 | 1 | 2.0V | ||
1 | 0 | 1.25V | ||
1 | 1 | 1.25V | ||
3–7: UNUSED |