ZHCSIP5 August 2018 PGA305
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VPWR | Power supply voltage | 3.3 | 30 | V | ||
Slew rate | VDD = 0 to 30 V | 0.5 | V/µs | |||
IPWR | Power supply current - normal operation | No load on BRG, no load on DAC | 2.5 | mA | ||
Power supply current - EEPROM programming | While EEPROM is being programmed, no load on BRG, no load on DAC | 9(1) | ||||
TA | Operating ambient temperature | –40 | 150 | °C | ||
Programming temperature | EEPROM | –40 | 140 | °C | ||
Start-up time (including analog and digital) | VPWR ramp rate 0.5 V/µs | 1 | ms | |||
Capacitor on PWR pin | 10 | nF |