ZHCSIP5 August 2024 PGA305
PRODUCTION DATA
The PGA305 device has a single pin, PWR, for the input power supply. The maximum slew rate for the PWR pin is 0.5 V/µs as specified in the Recommended Operating Conditions. Faster slew rates might generate a POR. A decoupling capacitor for PWR should be placed as close to the pin as possible.