ZHCSIM2D June 2010 – August 2021 PCM9211
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RX0DIS | RX1DIS | RSV | RSV | RXSEL3 | RXSEL2 | RXSEL1 | RXSEL0 |
| R/W-1h | R/W-1h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-1h | R/W-0h |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| RX0DIS: Power Down for RXIN0 Coaxial Amplifier | ||
| 0: | Normal operation | |
| 1: | Power down (default) | |
| RX1DIS: Power Down for RXIN1 Coaxial Amplifier | ||
| 0: | Normal operation | |
| 1: | Power down (default) | |
| RXSEL[3:0]: DIR Input Biphase Signal Source Select | ||
| 0000: | RXIN0 | |
| 0001: | RXIN1 | |
| 0010: | RXIN2 (default) | |
| 0011: | RXIN3 | |
| 0100: | RXIN4 | |
| 0101: | RXIN5 | |
| 0110: | RXIN6 | |
| 0111: | RXIN7 | |
| 1000: | RXIN8 | |
| 1001: | RXIN9 | |
| 1010: | RXIN10 | |
| 1011: | RXIN11 | |
| 1100: | Reserved | |
| 1101: | Reserved | |
| 1110: | Reserved | |
| 1111: | TXOUT (internal DIT output) | |
RX0DIS or RX1DIS must be set to 0, even when an S/PDIF, TTL, or OPTICAL input is provided into RXIN0 or RXIN1, without use of the built-in COAX amplifier.