ZHCSIM2D June 2010 – August 2021 PCM9211
PRODUCTION DATA
Each MPIO group has four pins. Table 7-26 through Table 7-28 describe the signals assigned to each group.
MPASEL[1:0] | ASSIGNED PIN FUNCTION | |||
---|---|---|---|---|
MPIO_A0 | MPIO_A1 | MPIO_A2 | MPIO_A3 | |
00 | RXIN8 | RXIN9 | RXIN10 | RXIN11 |
01 (Default) | CLKST | VOUT | XMCKO | INT0 |
10 | SBCK | SLRCK | XMCKO | INT0 |
11 | DIR Flag / GPIO(1) | DIR Flag / GPIO(1) | DIR Flag / GPIO (1) | DIR Flag / GPIO(1) |
MPBSEL[1:0] | ASSIGNED PIN FUNCTION | |||
---|---|---|---|---|
MPIO_B0 | MPIO_B1 | MPIO_B2 | MPIO_B3 | |
000 (Default) | ASCKI2 | ABCKI2 | ALRCKI2 | ADIN2 |
001 | ASCKO | ABCKO | ALRCKO | ADOUT |
010 | SFSOUT3 | SFSOUT2 | SFSOUT1 | SFSOUT0 |
011 | DIR Flag / GPIO(1) | DIR Flag / GPIO (1) | DIR Flag / GPIO(1) | DIR Flag / GPIO(1) |
100 | BFRAME | COUT | UOUT | VOUT |
101 | EASCKO | EABCKO | EALRCKO | EADIN |
110 | Reserved | Reserved | Reserved | Reserved |
111 | Test Mode | Test Mode | Test Mode | Test Mode |
MPCSEL[1:0] | ASSIGNED PIN FUNCTION | |||
---|---|---|---|---|
MPIO_C0 | MPIO_C1 | MPIO_C2 | MPIO_C3 | |
000 (Default) | ASCKI1 | ABCKI1 | ALRCKI1 | ADIN1 |
001 | ADSCK | ADBCK | ADLRCK | ADDOUT |
010 | SFSOUT3 | SFSOUT2 | SFSOUT1 | SFSOUT0 |
011 | DIR Flag / GPIO(1) | DIR Flag / GPIO (1) | DIR Flag / GPIO(1) | DIR Flag / GPIO(1) |
100 | BFRAME | COUT | UOUT | VOUT |
101 | TXSCK | TXBCK | TXLRCK | TXDIN |
110 | Reserved | Reserved | Reserved | Reserved |
111 | Reserved | Reserved | Reserved | Reserved |