ZHCSIM2D June 2010 – August 2021 PCM9211
PRODUCTION DATA
The DIT has the ability to transmit channel status (CS) data for the first 48 bits of the 128-bit stream. These 48 bits cover the standards for both S/PDIF and AES/EBU. These bits are set in Registers TXCS0 through TXCS47. These values are used on both the Left and Right channels of the output stream.
Upon reset, these registers are all 0 by default.