ZHCSIM2D June 2010 – August 2021 PCM9211
PRODUCTION DATA
Figure 8-1 shows a typical circuit connection.
Figure 8-1 Typical Circuit ConnectionTable 8-1 identifies the components labeled in Figure 8-1.
| LABEL | DESCRIPTION | VALUE |
|---|---|---|
| R1 | Loop filter resistor | 680 Ω |
| R2 | Current-limiting resistor | 100 to 500 Ω(1) |
| R3, R4 | Coax input termination resistor | 75 Ω |
| C1, C2 | Electrolytic capacitor | 4.7 µF(2) |
| C3, C7, C12, C13 | Ceramic capacitor | 0.1 µF(3) |
| Electrolytic capacitor | 10 µF(3) | |
| C4 | Ceramic capacitor | 0.1 µF |
| Electrolytic capacitor | 10 µF | |
| C5 | Loop filter capacitor | 0.068 mF |
| C6 | Loop filter capacitor | 0.0047 mF |
| C8, C9 | OSC load capacitor | 10 to 30 pF(4) |
| C10, C11 | DC blocking capacitor for coax input | 0.1 µF |
| X1 | Crystal resonator | 24.576 MHz(5) |