| XTIWT[1:0]: Crystal OSC, Oscillation Start-up Wait Time Setting |
| 00: | 25 ms |
| 01: | 50 ms |
| 10: | 100 ms |
| 11: | 200 ms |
| XTIWT is counted by the PLL generated clock. |
| These are the resulting values when the PLL is running with a free-run clock because of no S/PDIF input. |
| After these delay times, the Main Port source changes from DIR to ADC when DIR is unlocked. |
| PRTPRO[1:0]: Process for Parity Error Detection |
| 00: | No process |
| 01: | For PCM data only, an 8x continuous parity error is replaced by previous data and muted after ninth parity error at EPARITY = 1 (default) |
| 10: | For PCM and non-PCM data, an 8x continuous parity error is replaced by previous data and muted after ninth parity error at EPARITY = 1 |
| 11: | Reserved (The definition of Non-PCM depends on the Non-PCM Definition Setting Register) |
| Validity flag, user bit, channel status, Non-PCM and DTS-CD detection should be refreshed by waiting more than 192/fS without any parity error. |
| ERRWT[1:0]: ERROR Release Wait Time Setting |
| 00: | ERROR Release after 48 counts of preamble B (Default), 192 ms at fS = 48 kHz |
| 01: | ERROR Release after 12 counts of preamble B |
| 10: | ERROR Release after six counts of preamble B |
| 11: | ERROR Release after three counts of preamble B |
| These counts are only available when DIR is unlocked or DIR sampling frequency is changed or exceeds limits defined by DIR Acceptable fS Range Setting and Mask registers. |
| CLKST also uses ERRWT to release. |