ZHCSIM2D June 2010 – August 2021 PCM9211
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OERROR0 | ONPCM0 | OEMPHF0 | ODTSCD0 | OCSRNW0 | OPCRNW0 | OFSCHG0 | RSV |
R-N/A | R-N/A | R-N/A | R-N/A | R-N/A | R-N/A | R-N/A | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
OERROR0: ERROR Port Output Status | ||
0: | No ERROR | |
1: | Detect ERROR | |
This register setting follows the register setting of the ERROR factor. | ||
ONPCM0: NPCM Port Output Status | ||
0: | PCM data | |
1: | Non-PCM data | |
This register setting follows the register setting of non-PCM data identification. | ||
OEMPHF0: Emphasis Flag in Channel Status | ||
0: | No emphasis | |
1: | Emphasis | |
ODTSCD0: DTS-CD/LD Detection | ||
0: | No DTS-CD/LD | |
1: | DTS-CD/LD | |
This register setting follows the register setting for DTS-CD/LD detection conditions. | ||
OCSRNW0: Channel Status Data of Beginning 48-bit Renewal | ||
0: | Not detect renewal | |
1: | Detect renewal | |
OPCRNW0: Burst Preamble PC Renewal | ||
0: | Not detect renewal | |
1: | Detect renewal | |
OFSCHG0: Renewal Flag of fS Calculator Result | ||
0: | Not detect renewal | |
1: | Detect renewal |
When this register is read, the INT0 output is cleared.