ZHCSIM2D June 2010 – August 2021 PCM9211
PRODUCTION DATA
The following ERROR Cause Setting registers are independent of the AUTO Source Selector Cause Setting register (26h).
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSV | RSV | EFSCHG | EFSLMT | ENPCM | EVALID | EPARITY | EUNLOCK |
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-1h |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| EFSCHG: DIR Sampling Frequency Change | ||
| 0: | Not selected (default) | |
| 1: | Selected | |
| EFSLMT: DIR Limiting Acceptable Sampling Frequency | ||
| 0: | Not selected (default) | |
| 1: | Selected | |
| The definition of receivable sampling frequency range depends on the fS Limit Setting Register. | ||
| ENPCM: Non-PCM | ||
| 0: | Not selected (default) | |
| 1: | Selected | |
| The definition of non-PCM depends on the Non-PCM Definition Setting Register. | ||
| EVALID: Validity Flag | ||
| 0: | Not selected (default) | |
| 1: | Selected | |
| EPARITY: Parity Error | ||
| 0: | Not selected (default) | |
| 1: | Selected | |
| EUNLOCK: PLL Lock Error | ||
| 0: | Not selected | |
| 1: | Selected (default) | |
| This register is used for setting the ERROR output factor. | ||
| The required factors of ERROR set to 1 are selected based on OR logic. | ||