ZHCSIM2D June 2010 – August 2021 PCM9211
PRODUCTION DATA
The PCM9211 has a PC and PD buffer for monitoring the latest PC or PD. Registers 3Ah and 3Bh are assigned for the PC buffer; Registers 3Ch and 3Dh are assigned for the PDbuffer.
The following sequence is an example of reading PC/PD buffers. This example is based on using the INT0 function.