ZHCSI67D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
The 12-bit ADC module supports fast 12-bit analog-to-digital conversions with single-ended input. The module implements a 12-bit SAR core, sample select control, reference generator and a conversion result buffer. A window comparator with a lower and upper limits allows CPU-independent result monitoring with three window comparator interrupt flags.
The ADC supports 12 external inputs and four internal inputs (see Table 5-21).
| ADCINCHx | ADC CHANNELS | EXTERNAL PIN OUTPUT |
|---|---|---|
| 0 | A0/Veref+ | P1.0 |
| 1 | A1/ | P1.1 |
| 2 | A2/Veref- | P1.2 |
| 3 | A3 | P1.3 |
| 4 | A4 | P1.4 |
| 5 | A5 | P1.5 |
| 6 | A6 | P1.6 |
| 7 | A7(1) | P1.7 |
| 8 | A8 | P5.0 |
| 9 | A9 | P5.1 |
| 10 | A10 | P5.2 |
| 11 | A11 | P5.3 |
| 12 | On-chip temperature sensor | N/A |
| 13 | Internal shared reference voltage
(1.5 V, 2.0 V, or 2.5 V) |
N/A |
| 14 | DVSS | N/A |
| 15 | DVCC | N/A |
The analog-to-digital conversion can be started by software or a hardware trigger. Table 5-22 lists the trigger sources that are available.
| ADCSHSx | TRIGGER SOURCE | |
|---|---|---|
| BINARY | DECIMAL | |
| 00 | 0 | ADCSC bit (software trigger) |
| 01 | 1 | RTC event |
| 10 | 2 | TB1.1B |
| 11 | 3 | eCOMP0 COUT |