ZHCSI67D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | DEVICE GRADE | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VCC | Supply voltage | T | 2.0 | 3.6 | V | ||
| VIC | Common mode input range | T | 0 | VCC | V | ||
| VHYS | DC input hysteresis | CPEN = 1, CPHSEL= 00 | T | 0 | mV | ||
| CPEN = 1, CPHSEL= 01 | 10 | ||||||
| CPEN = 1, CPHSEL= 10 | 20 | ||||||
| CPEN = 1, CPHSEL= 11 | 30 | ||||||
| VOFFSET | Input offset voltage | CPEN = 1, CPMSEL = 0 | T | –30 | +30 | mV | |
| CPEN = 1, CPMSEL = 1 | –40 | +40 | |||||
| ICOMP | Quiescent current draw from VCC, only Comparator | VIC = VCC/2, CPEN = 1, CPMSEL = 0 | T | 24 | 35 | µA | |
| VIC = VCC/2, CPEN = 1, CPMSEL = 1 | 1.6 | 5 | |||||
| CIN | Input channel capacitance(1) | T | 1 | pF | |||
| RIN | Input channel series resistance | On (switch closed) | T | 10 | 20 | kΩ | |
| Off (switch open) | 50 | MΩ | |||||
| tPD | Propagation delay, response time | CPMSEL = 0, CPFLT = 0,
Overdrive = 20 mV |
T | 1 | µs | ||
| CPMSEL = 1, CPFLT = 0,
Overdrive = 20 mV |
3.2 | ||||||
| tEN_CP | Comparator enable time | CPEN = 0→1, CPMSEL = 0,
V+ and V- from pads, Overdrive = 20 mV |
T | 8.5 | µs | ||
| CPEN = 0→1, CPMSEL = 1,
V+ and V- from pads, Overdrive = 20 mV |
1.4 | ||||||
| tEN_CP_DAC | Comparator with reference DAC enable time | CPEN = 0→1, CPDACEN = 0→1,
CPMSEL = 0, CPDACREFS = 1, CPDACBUF1 = 0F, Overdrive = 20 mV |
T | 8.5 | µs | ||
| CPEN = 0→1, CPDACEN = 0→1,
CPMSEL = 1, CPDACREFS = 1, CPDACBUF1 = 0F, Overdrive = 20 mV |
101 | ||||||
| tFDLY | Propagation delay with analog filter active | CPMSEL = 0, CPFLTDY = 00,
Overdrive = 20 mV, CPFLT = 1 |
T | 0.7 | µs | ||
| CPMSEL = 0, CPFLTDY = 01,
Overdrive = 20 mV, CPFLT = 1 |
1.1 | ||||||
| CPMSEL = 0, CPFLTDY = 10,
Overdrive = 20 mV, CPFLT = 1 |
1.9 | ||||||
| CPMSEL = 0, CPFLTDY = 11,
Overdrive = 20 mV, CPFLT = 1 |
3.4 | ||||||
| INL | Integral nonlinearity | T | –0.5 | 0.5 | LSB | ||
| DNL | Differential nonlinearity | T | –0.5 | 0.5 | LSB | ||
Table 4-24 lists the characteristics of eCOMP1.