ZHCSI67D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | DEVICE GRADE | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| DVCC | ADC supply voltage(1) | T | 2.0 | 3.6 | V | |||
| V(Ax) | Analog input voltage range | All ADC pins | T | 0 | DVCC | V | ||
| IADC | Operating supply current into DVCC terminal, reference current not included, repeat-single-channel mode | fADCCLK = 5 MHz, ADCON = 1,
REFON = 0, SHT0 = 0, SHT1 = 0, ADCDIV = 0, ADCCONSEQx = 10b |
T | 2.0 V | 185 | µA | ||
| 3.0 V | 280 | |||||||
| CI | Input capacitance | Only one terminal Ax can be selected at one time from the pad to the ADC capacitor array, including wiring and pad | T | 2.2 V | 4.5 | 5.5 | pF | |
| RI | Input MUX ON resistance | DVCC = 2 V, 0 V ≤ VAx ≤ DVCC | T | 2 | kΩ | |||
Table 4-21 lists the timing parameters of the ADC.