ZHCSI67D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | DEVICE GRADE | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VCC | Supply voltage | T | 2.0 | 3.6 | V | ||
| VOS | Input offset voltage | T | –5 | 5 | mV | ||
| dVOS/dT | Offset drift | OAPM = 0(1) | T | 3 | µV/℃ | ||
| OAPM = 1(1) | 5 | ||||||
| IB | Input bias current | T | 50 | pA | |||
| VCM | Input voltage range | T | –0.1 | VCC + 0.1 | V | ||
| IIDD | Quiescent current | OAPM = 0 | T | 350 | µA | ||
| OAPM = 1 | 120 | ||||||
| ENI | Input noise voltage | f = 0.1 Hz to 10 Hz,
Vin = VCC/2, OAPM = 0 |
T | 40 | µV | ||
| Input noise voltage density | f = 1 kHz, Vin = VCC/2, OAPM = 0 | 64 | nV/√Hz | ||||
| f = 10 kHz, Vin = VCC/2, OAPM = 0 | 28 | ||||||
| CMRR | Common-mode rejection ratio | OAPM = 0 | T | 70 | dB | ||
| OAPM = 1 | 80 | ||||||
| PSRR | Power supply rejection ratio | OAPM = 0 | T | 70 | dB | ||
| OAPM = 1 | 80 | ||||||
| GBW | Gain-bandwidth | OAPM = 0 | T | 2.8 | MHz | ||
| OAPM = 1 | 1.0 | ||||||
| AOL | Open-loop voltage gain | OAPM = 0 | T | 100 | dB | ||
| OAPM = 1 | 100 | ||||||
| φM | Phase margin | CL = 50 pF , RL = 2 kΩ | T | 65 | deg | ||
| Positive slew rate | CL = 50 pF, OAPM = 0, step = 1 | T | 3 | V/µs | |||
| CL = 50 pF, OAPM = 1, step = 1 | 1 | ||||||
| Cin | Input capacitance | Common mode | T | 3 | pF | ||
| VO | Voltage output swing from supply rails | RL = 10 kΩ | T | 40 | 100 | mV | |
| tST | OA settling time | To 0.1% final value, G = +1, 1-V setup
CL = 50 pF, OAPM = 0 |
T | 1 | µs | ||
| To 0.1% final value, G = +1, 1-V setup
CL = 50 pF, OAPM = 1 |
4.5 | ||||||
| THD | Total harmonic distortion | All gains | T | –60 | dB | ||
| Gclose loop | PGA closed-loop gain | Gain = 1, inverting mode, follower mode | T | 0.99 | 1 | 1.01 | |
| Gain = 2, noninverting mode | T | 1.98 | 2 | 2.02 | |||
| Gain = 2, inverting mode | T | 1.98 | 2 | 2.02 | |||
| Gain = 3, noninverting mode | T | 2.97 | 3 | 3.03 | |||
| Gain = 4, inverting mode | T | 3.96 | 4 | 4.04 | |||
| Gain = 5, noninverting mode | T | 4.95 | 5 | 5.05 | |||
| Gain = 8, inverting mode | T | 7.92 | 8 | 8.08 | |||
| Gain = 9, noninverting mode | T | 8.91 | 9 | 9.09 | |||
| Gain = 16, inverting mode | T | 15.84 | 16 | 16.16 | |||
| Gain = 17, noninverting mode | T | 16.83 | 17 | 17.17 | |||
| Gain = 25, inverting mode | T | 24.75 | 25 | 25.25 | |||
| Gain = 26, noninverting mode | T | 25.74 | 26 | 26.26 | |||
| Gain = 32, inverting mode | T | 31.68 | 32 | 32.32 | |||
| Gain = 33, noninverting mode | T | 32.67 | 33 | 33.33 | |||
Table 4-26 lists the characteristics of the SAC DAC.