ZHCSI67D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
The Timer0_B3, Timer1_B3, and Timer2_B3 modules are 16-bit timers and counters with three capture/compare registers each. Timer3_B7 is a 16-bit timers with seven capture/compare registers each. Each can support multiple captures or compares, PWM outputs, and interval timing (see Table 5-16, Table 5-17, Table 5-18, and Table 5-19). Each has extensive interrupt capabilities. Interrupts can be generated from the counter on overflow conditions and from each of the capture/compare registers. The CCR0 registers on all timers are not externally connected and can only be used for hardware period timing and interrupt generation. In Up Mode, they can be used to set the overflow value of the counter.
| PORT PIN | DEVICE INPUT SIGNAL | MODULE INPUT NAME | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL |
|---|---|---|---|---|---|
| P2.7 | TB0CLK | TBCLK | Timer | N/A | |
| ACLK (internal) | ACLK | ||||
| SMCLK (internal) | SMCLK | ||||
| N/A | INCLK | ||||
| From RTC (internal) | CCI0A | CCR0 | TB0 | Not used | |
| ACLK (internal) | CCI0B | Timer1_B3 CCI0B input | |||
| DVSS | GND | ||||
| DVCC | VCC | ||||
| P1.6 | TB0.1 | CCI1A | CCR1 | TB1 | TB0.1 |
| From eCOMP0.O (internal) | CCI1B | Timer1_B3 CCI1B input | |||
| DVSS | GND | ||||
| DVCC | VCC | ||||
| P1.7 | TB0.2 | CCI2A | CCR2 | TB2 | TB0.2 |
| N/A | CCI2B | Timer1_B3 INCLK
Timer1_B3 CCI2B input, IR carrier input |
|||
| DVSS | GND | ||||
| DVCC | VCC |
| PORT PIN | DEVICE INPUT SIGNAL | MODULE INPUT NAME | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL |
|---|---|---|---|---|---|
| P2.2 | TB1CLK | TBCLK | Timer | N/A | |
| ACLK (internal) | ACLK | ||||
| SMCLK (internal) | SMCLK | ||||
| Timer0_B3 CCR2B output (internal) | INCLK | ||||
| Timer3_B7 CCR0B output (internal) | CCI0A | CCR0 | TB0 | Not used | |
| Timer0_B3 CCR0B output (internal) | CCI0B | Not used | |||
| DVSS | GND | ||||
| DVCC | VCC | ||||
| P2.0 | TB1.1 | CCI1A | CCR1 | TB1 | TB1.1 |
| Timer0_B3 CCR1B output (internal) | CCI1B | To ADC trigger | |||
| DVSS | GND | ||||
| DVCC | VCC | ||||
| P2.1 | TB1.2 | CCI2A | CCR2 | TB2 | TB1.2 |
| Timer0_B3 CCR2B output (internal) | CCI2B | IR coding input | |||
| DVSS | GND | ||||
| DVCC | VCC |
| PORT PIN | DEVICE INPUT SIGNAL | MODULE INPUT NAME | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL |
|---|---|---|---|---|---|
| P2.7 | TB2CLK | TBCLK | Timer | N/A | |
| ACLK (internal) | ACLK | ||||
| SMCLK (internal) | SMCLK | ||||
| TB2CLK | INCLK | ||||
| Not used | CCI0A | CCR0 | TB0 | Not used | |
| DVSS | GND | ||||
| DVCC | VCC | ||||
| MFM Complete Event | CCI0B | MFM start trigger | |||
| P5.0 | TB2.1 | CCI1A | CCR1 | TB1 | TB2.1 |
| From eCOMP1.O (internal) | CCI1B | To SAC DAC update trigger 10b(1) | |||
| DVSS | GND | ||||
| DVCC | VCC | ||||
| P5.1 | TB2.2 | CCI2A | CCR2 | TB2 | TB2.2 |
| Not used | CCI2B | To SAC DAC update trigger 11b(1) | |||
| DVSS | GND | ||||
| DVCC | VCC |
| PORT PIN | DEVICE INPUT SIGNAL | MODULE INPUT NAME | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL |
|---|---|---|---|---|---|
| P6.6 | TB3CLK | TBCLK | Timer | N/A | |
| ACLK (internal) | ACLK | ||||
| SMCLK (internal) | SMCLK | ||||
| TB3CLK | INCLK | ||||
| Not used | CCI0A | CCR0 | TB0 | Not used | |
| Not used | CCI0B | To Timer1_B3 CCI0A | |||
| DVSS | GND | ||||
| DVCC | VCC | ||||
| P6.0 | TB3.1 | CCI1A | CCR1 | TB1 | TB3.1 |
| Not used | CCI1B | ||||
| DVSS | GND | ||||
| DVCC | VCC | ||||
| P6.1 | TB3.2 | CCI2A | CCR2 | TB2 | TB3.2 |
| P4.0 | ISORXD | CCI2B | AND UCA1TXD ISOTXD | ||
| DVSS | GND | ||||
| DVCC | VCC | ||||
| P6.2 | TB3.3 | CCI3A | CCR3 | TB3 | TB3.3 |
| Not used | CCI3B | ||||
| DVSS | GND | ||||
| DVCC | VCC | ||||
| P6.3 | TB3.4 | CCI4A | CCR4 | TB4 | TB3.4 |
| Not used | CCI4B | Not used | |||
| DVSS | GND | ||||
| DVCC | VCC | ||||
| P6.4 | TB3.5 | CCI5A | CCR5 | TB5 | TB3.5 |
| Not used | CCI5B | Not used | |||
| DVSS | GND | ||||
| DVCC | VCC | ||||
| P6.5 | TB3.6 | CCI6A | CCR6 | TB6 | TB3.6 |
| Not used | CCI6B | Not used | |||
| DVSS | GND | ||||
| DVCC | VCC |
The interconnection of Timer0_B3 and Timer1_B3 can be used to modulate the eUSCI_A pin of UCA0TXD/UCA0SIMO in either ASK or FSK mode, with which a user can easily acquire a modulated infrared command for directly driving an external IR diode. The IR functions are fully controlled by SYS configuration registers 1 including IREN (enable), IRPSEL (polarity select), IRMSEL (mode select), IRDSSEL (data select), and IRDATA (data) bits. For more information, see the SYS chapter in the MSP430FR4xx and MSP430FR2xx Family User's Guide.
The Timer_B module feature the function to put Timer_B all outputs into a high impedance state when the selected source is triggered. The source can be selected from external pin or internal of the device, it is controlled by TBxTRG in SYS. For more information, see the SYS chapter in the MSP430FR4xx and MSP430FR2xx Family User's Guide.
The Timer2_B3 CCR0 is tied with the Manchester function module (MFM).
Table 5-20 lists the Timer_B high-impedance trigger sources.
| TBxTRGSEL | TBxOUTH TRIGGER SOURCE SELECTION | TIMER_B PAD OUTPUT HIGH IMPEDANCE |
|---|---|---|
| TB0TRGSEL = 0 | eCOMP0 output (internal) | P1.6, P1.7 |
| TB0TRGSEL= 1 | P1.2 | |
| TB1TRGSEL = 0 | eCOMP0 output (internal) | P2.0, P2.1 |
| TB1TRGSEL = 1 | P2.3 | |
| TB2TRGSEL = 0 | eCOMP1 output (internal) | P5.0, P5.1 |
| TB2TRGSEL = 1 | P5.3 | |
| TB3TRGSEL = 0 | eCOMP1 output (internal) | P6.0, P6.1, P6.2, P6.3, P6.4, P6.5 |
| TB3TRGSEL = 1 | N/A |