ZHCSI67D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | DEVICE GRADE | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | I(OHmax) = –3 mA(1) | T | 2.0 V | 1.4 | 2.0 | V | |
| I(OHmax) = –5 mA(1) | T | 3.0 V | 2.4 | 3.0 | ||||
| VOL | Low-level output voltage | I(OLmax) = 3 mA(1) | T | 2.0 V | 0.0 | 0.60 | V | |
| I(OLmax) = 5 mA(1) | T | 3.0 V | 0.0 | 0.60 | ||||
| fPort_CLK | Clock output frequency | Applicable to all IO ports, CL = 20 pF(2) | T | 2.0 V | 16 | MHz | ||
| T | 3.0 V | 16 | ||||||
| IOs multiplexed with MCLK and SMCLK, CL = 10 pF(2) | T | 2.0 V | 24 | |||||
| T | 3.0 V | 24 | ||||||
| trise,dig | Port output rise time, digital only port pins | CL = 20 pF | T | 2.0 V | 10 | ns | ||
| T | 3.0 V | 7 | ||||||
| tfall,dig | Port output fall time, digital only port pins | CL = 20 pF | T | 2.0 V | 10 | ns | ||
| T | 3.0 V | 5 | ||||||