ZHCSI67D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | DEVICE GRADE | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| feUSCI | eUSCI input clock frequency | Internal: SMCLK or MODCLK,
External: UCLK, Duty cycle = 50% ±10% |
T | 2.0 V, 3.0 V | 24 | MHz | ||
| fBITCLK | BITCLK clock frequency
(equals baud rate in Mbaud) |
T | 2.0 V, 3.0 V | 5 | MHz | |||
Table 4-15 lists the switching characteristics of the eUSCI in UART mode.