ZHCSI67D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | DEVICE GRADE | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Read and write endurance | T | 1015 | cycles | ||||
| tRetention | Data retention duration | TJ = 25°C | T | 100 | years | ||
| TJ = 70°C | T | 40 | |||||
| TJ = 115°C | T | 10 | |||||
| IWRITE | Current to write into FRAM | T | IREAD(1) | IREAD(1) | IREAD(1) | nA | |
| IERASE | Erase current | T | N/A(2) | N/A(2) | N/A(2) | nA | |
| tWRITE | Write time | T | tREAD(3) | tREAD(3) | tREAD(3) | ns | |
| TREAD | Read time | NWAITSx = 0 | T | 1/fSYSTEM(4) | 1/fSYSTEM(4) | 1/fSYSTEM(4) | ns |
| NWAITSx = 1 | T | 2/fSYSTEM(4) | 2/fSYSTEM(4) | 2/fSYSTEM(4) | |||
| NWAITSx = 2 | T | 3/fSYSTEM(4) | 3/fSYSTEM(4) | 3/fSYSTEM(4) | |||