ZHCSI67D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
Table 5-69 lists the Device IDs. Table 5-70 lists the contents of the device descriptor tag-length-value (TLV) structure.
| DEVICE | DEVICE ID | |
|---|---|---|
| 1A04h | 1A05h | |
| MSP430FR2355 | 0C | 83 |
| MSP430FR2353 | 0D | 83 |
| MSP430FR2155 | 1E | 83 |
| MSP430FR2153 | 1D | 83 |
| DESCRIPTION | ADDRESS | VALUE | |
|---|---|---|---|
| Information block | Info length | 1A00h | 06h |
| CRC length | 1A01h | 06h | |
| CRC value(1) | 1A02h | Per unit | |
| 1A03h | Per unit | ||
| Device ID | 1A04h | See (1) | |
| 1A05h | |||
| Hardware revision | 1A06h | Per unit | |
| Firmware revision | 1A07h | Per unit | |
| Die record | Die record tag | 1A08h | 08h |
| Die record length | 1A09h | 0Ah | |
| Lot wafer ID | 1A0Ah | Per unit | |
| 1A0Bh | Per unit | ||
| 1A0Ch | Per unit | ||
| 1A0Dh | Per unit | ||
| Die X position | 1A0Eh | Per unit | |
| 1A0Fh | Per unit | ||
| Die Y position | 1A10h | Per unit | |
| 1A11h | Per unit | ||
| Test result | 1A12h | Per unit | |
| 1A13h | Per unit | ||
| ADC calibration | ADC calibration tag | 1A14h | 11h |
| ADC calibration length | 1A15h | 10h | |
| ADC gain factor | 1A16h | Per unit | |
| 1A17h | Per unit | ||
| ADC offset | 1A18h | Per unit | |
| 1A19h | Per unit | ||
| ADC internal shared 1.5-V reference, temperature 30°C | 1A1Ah | Per unit | |
| 1A1Bh | Per unit | ||
| ADC internal shared 1.5-V reference, high temperature(3) | 1A1Ch | Per unit | |
| 1A1Dh | Per unit | ||
| ADC internal shared 2.0-V reference, temperature 30°C | 1A1Eh | Per unit | |
| 1A1Fh | Per unit | ||
| ADC internal shared 2.0-V reference, high temperature(3) | 1A20h | Per unit | |
| 1A21h | Per unit | ||
| ADC internal shared 2.5-V reference, temperature 30°C | 1A22h | Per unit | |
| 1A23h | Per unit | ||
| ADC internal shared 2.5-V reference, high temperature(3) | 1A24h | Per unit | |
| 1A25h | Per unit | ||
| Reference and DCO calibration | Calibration tag | 1A26h | 12h |
| Calibration length | 1A27h | 0Ah | |
| Internal shared 1.5-V reference factor | 1A28h | Per unit | |
| 1A29h | Per unit | ||
| Internal shared 2.0-V reference factor | 1A2Ah | Per unit | |
| 1A2Bh | Per unit | ||
| Internal shared 2.5-V reference factor | 1A2Ch | Per unit | |
| 1A2Dh | Per unit | ||
| DCO tap settings for 16 MHz, temperature 30°C | 1A2Eh | Per unit | |
| 1A2Fh | Per unit | ||
| DCO tap settings for 24 MHz, temperature 30°C (2) | 1A30h | Per unit | |
| 1A31h | Per unit | ||