ZHCSI67D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | DEVICE GRADE | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage | T | 2.0 V | 0.90 | 1.50 | V | ||
| T | 3.0 V | 1.35 | 2.25 | |||||
| VIT– | Negative-going input threshold voltage | T | 2.0 V | 0.50 | 1.10 | V | ||
| T | 3.0 V | 0.75 | 1.65 | |||||
| Vhys | Input voltage hysteresis (VIT+ – VIT–) | T | 2.0 V | 0.3 | 0.8 | V | ||
| T | 3.0 V | 0.4 | 1.2 | |||||
| RPull | Pullup or pulldown resistor | For pullup: VIN = VSS,
For pulldown: VIN = VCC |
T | 20 | 35 | 50 | kΩ | |
| CI,dig | Input capacitance, digital only port pins | VIN = VSS or VCC | T | 3 | pF | |||
| CI,ana | Input capacitance, port pins with shared analog functions | VIN = VSS or VCC | T | 5 | pF | |||
| Ilkg(Px.y) | High-impedance leakage current(1)(2) | T | 2.0 V, 3.0 V | –30 | +30 | nA | ||
| t(int) | External interrupt timing (external trigger pulse duration to set interrupt flag)(3) | Ports with interrupt capability (see block diagram and terminal function descriptions) | T | 2.0 V, 3.0 V | 50 | ns | ||
Table 4-12 lists the characteristics of the digital outputs.