SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fUSCI | USCI input clock frequency | SMCLK, ACLK
Duty cycle = 50% ±10% |
fSYSTEM | MHz | ||
| tSU,MI | SOMI input data setup time | 2.2 V | 110 | ns | ||
| 3 V | 75 | |||||
| tHD,MI | iSOMI input data hold time | 2.2 V | 0 | ns | ||
| 3 V | 0 | |||||
| tVALID,MO | SIMO output data valid time | UCLK edge to SIMO valid, CL = 20 pF | 2.2 V | 30 | ns | |
| 3 V | 20 | |||||