SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fADC12CLK | For specified performance of ADC12 linearity parameters | 2.2 V, 3 V | 0.45 | 5 | 6.3 | MHz | |
| fADC12OSC | Internal ADC12 oscillator | ADC12DIV = 0,
fADC12CLK = fADC12OSC |
2.2 V, 3 V | 3.7 | 5 | 6.3 | MHz |
| tCONVERT | Conversion time | CVREF+ ≥ 5 µF, Internal oscillator,
fADC12OSC = 3.7 MHz to 6.3 MHz |
2.2 V, 3 V | 2.06 | 3.51 | µs | |
| External fADC12CLK from ACLK, MCLK, or SMCLK,
ADC12SSEL ≠ 0 |
13 × ADC12DIV × 1/fADC12CLK | ||||||
| tADC12ON | Turnon settling time of the ADC | (1) | 100 | ns | |||
| tSample | Sampling time | RS = 400 Ω,RI = 1000 Ω,
CI = 30pF, τ = [RS +RI] × CI(2) |
3 V | 1220 | ns | ||
| 2.2 V | 1400 | ||||||